TP 3121T CO - Touch panel
2700924

Touch panel, 30.7 cm / 12.1"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, CANopen®.

Detalii despre produs







Avantajele dumneavoastră

Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Can be extended with external CF card
Easy installation, low installation depth, and compact design
Short startup time