TP 3057M MPI - Touch panel
2700903

Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 256 grayscales, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, MPI.

Detalii despre produs







Produse compatibile



Avantajele dumneavoastră

Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Energy efficient due to LED backlighting
Available with PROFIBUS DP, MPI, CANopen, and serial interface as an option
Can be extended with external CF card
Easy installation, low installation depth, and compact design
Short startup time