UM8-TM (5X9)
-
Marker for terminal blocks
0830946
Marker for terminal blocks, Strip, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 24, text field height: 9 mm, text field width: 5 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The markers, which are supplied in uniform strips, can be printed onto quickly and easily using the BLUEMARK printing systems
The UM8-TM ... UM labeling range includes terminal markers for Woertz terminal blocks
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling