SC 4-RZ/ 2 - COMBI coupling
3042625

COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 2, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting type: on mounting panel, color: gray

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

COMBI coupling for direct mounting