EMD-SL-PTC - Monitoring relay
2866093

Monitoring relay for temperature monitoring of the motor winding (maximum 6 PTC) with error memory for temperature sensors in acc. with DIN 44081, test function with integrated test/reset button, supply voltage can be selected via power module, 2 changeover contacts

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Test function with integrated test/reset button
Short-circuit and open-circuit monitoring
Variable supply voltage range