VIP-CAB-FLK20/FR/OE/0,14/1,5M - Cable
2900141

Round cable set; connection 1: Single wires (20-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 20-position, 90 °-out put); cable length: 1.5 m

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

20 and 50-pos.
Connector in accordance with IEC 60603-13
1:1 connection
Open end at one end