CABLE-FLK20/OE/0,14/ 100 - Cable
2305305

Round cable set; connection 1: Single wires (20-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 20-position); cable length: 1 m

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

20 and 50-pos.
Connector in accordance with IEC 60603-13
Open end at one end
1:1 connection