WIREFOX-MP VDE_DB - Stripping tool
1212814

Multifunction stripping tool, for removing the jacket from cables with a diameter of 8 ... 13 mm, for stripping cables with a cross section of 0.2 ... 10 mm2, with full-fledged diagonal cutter, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters