WIREFOX-E 4 - Stripping tool
1212704

Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalii despre produs









Produse compatibile

Avantajele dumneavoastră

Practical integrated wire cutter
Flexible, adjustable limit stop for the stripping length
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters
Stripping tool with ergonomically shaped pliers
The stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters.