WIREFOX 6SC CUS - Stripping tool
1212763

Stripping tool, laser marked according to customer specifications, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalii despre produs









Produse compatibile

Avantajele dumneavoastră

Flexible, adjustable limit stop for the stripping length
Practical integrated wire cutter
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters