CSS 0.37-3/3 - Speed starter
1201683

Is being prepared to meet the requirements of the CRA

Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.37 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, three-phase load input

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs









Produse compatibile