WATERWORX includes function block libraries for PC Worx which supplement the control technology from Phoenix Contact with functions such as regulation or control of field devices in process automation for water and wastewater treatment. The function blocks can be downloaded.
Software de programare PLC
Profitaţi de software-ul nostru de programare PLC uşor de utilizat şi puternic pentru a vă organiza eficient procesele de automatizare. De la drivere OPC la platforme software flexibile pentru sarcini de inginerie complete – la noi veţi găsi soluţia ideală.Cu PLCnext Technology, vă oferim o platformă pregătită pentru viitor care permite o integrare perfectă şi flexibilitate maximă pentru a vă creşte productivitatea şi a reduce costurile de operare.
The AX OPC SERVER copy license enables the installation and parallel use of the AX OPC SERVER on multiple workstations. It is a workstation license. A workstation full license is also required.
Function block library for safety-related analog value acquisition with standard I/O modules. Please contact the safety hotline (+49 5281 9-462777) before ordering the SAFE AI article.
OPC UA server for communication with a maximum of 10 modular small-scale controllers (AXC 1xxx or ILC 1x1)
MOTION-MONITORING contains function blocks for safety-related monitoring of machines and detection of errors in machine motion. The monitoring functions are performed in the safety PLC using PLCnext Engineer.