RC-00000005000 - Housing for circular connector
1592596

Housing for circular connector, series: RC, straight, Screw locking mechanism, M23, Flat gasket, panel thickness min.: 2.7 mm, panel thickness max.: 3.5 mm, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs








Produse compatibile