REL-MR- 24DC/21HC/MS - Single relay
2987888

Plug-in miniature relay, with power contact, 1 changeover contact, test button, mechanical switching position indicator, status LED, freewheeling diode, polarity A1+, A2-, input voltage 24 V DC

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

With detectable manual operation
Integrated status LED
Switching current of up to 16 A
Mechanical switch position indicator
DC types with integrated freewheeling diode