REL-MR- 24DC/ 1ICT
-
Single relay
2987338
Pluggable miniature power relay, with tungsten pre-contact for high switch-on currents up to 800 A peaks, 1 N/O contact, input voltage: 24 V DC
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Safe isolation between coil and contact side
High degree of protection up to RT III depending on type (wash-proof)
Power contacts up to 16 A