REL-MR- 24AC/21HC/MS
-
Single relay
2987891
Plug-in miniature relay, with power contact, 1 changeover contact, test button, mechanical switching position indicator, status LED, input voltage 24 V AC
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
With detectable manual operation
Switching current of up to 16 A
Integrated status LED
Mechanical switch position indicator
DC types with integrated freewheeling diode