REL-MR-110DC/21HC/EX - Single relay
2908823

Plug-in miniature power relay, RT III sealed with power contacts, 1 changeover contact, input voltage: 110 V DC, in connection with the corresponding PLC base approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Switching current of up to 16 A
RT III-proof (wash-proof)