Ex i-Output isolator isolates and transmits 0 mA / 4 mA ... 20 mA signals with intrinsic safety in potentially explosive areas. Suitable for fire and gas detectors. number of channels: 2, HART-transparent, open-circuit voltage: 25 V, Standard configuration, Loop-powered, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Amplificatoare de izolare și traductoare de măsură pentru protecția împotriva exploziilor
În plus față de funcțiile standard, amplificatoarele de izolare și traductoarele de măsură pentru protecția împotriva exploziilor asigură protecția electrică împotriva exploziilor pentru toate grupele de materiale și zonele în conformitate cu standardele relevante. Prin dezvoltarea și evaluarea consecventă a produselor în conformitate cu SIL IEC 61508 și PL DIN EN ISO 13849, amplificatoarele noastre de izolare și traductoarele de măsură minimizează pericolele la un risc rezidual acceptabil și asigură protecția persoanelor, a utilajelor și a mediului.
Ex i-NAMUR signal conditioner for operating proximity sensors and switches in the Ex area. The signals are transmitted to the safe area via 2 transistor outputs (passive). Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 16 V DC, current limitation: 50 mA, Standard configuration, Loop-powered, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 21 V DC, current limitation: 48 mA, Standard configuration, Loop-powered, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 40 mA. For gases up to Group IIC, loop-powered, electrical isolation, SIL 3. Push-in connection.
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 23 V DC, current limitation: 38 mA, Standard configuration, Loop-powered, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Freely programmable Ex i temperature measuring transducer with analog output and 1 limit value relay, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Order configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
Dummy module with no function for connecting unused intrinsically safe signal cables, with plug-in push-in connection terminal blocks.
Ex i-Output signal conditioner for isolating and transmitting 0 mA / 4 mA ... 20 mA signals from the controller to an intrinsically safe load in the Ex area. HART-transparent, open-circuit voltage: 27 V DC, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 48 mA. For gases up to Group IIC, loop-powered, electrical isolation, SIL 3. Push-in connection.
Un punct de referință în domeniul miniaturizării Amplificatoarele de izolare cu protecție intrinsecă extrem de compacte MINI Analog Pro câștigă premii importante
Noile variante cu siguranță intrinsecă ale gamei de amplificatoare de izolare MINI Analog Pro de 6,2 mm oferă protecție împotriva exploziilor și siguranță funcțională într-un mod compact unic. Cu o economie de spațiu de până la 50 % în comparație cu soluțiile actuale, semnalele metrologice sunt procesate în mod eficient și, în același timp, este asigurată protecția oamenilor, a mediului și a instalațiilor. Produsele sunt evaluate în mod constant în conformitate cu cel mai înalt nivel de siguranță: SIL 3 1oo1. Conceptul de operare și digitalizarea continuă sunt deosebit de ușor de utilizat și de viitor.
Datorită acestei performanțe inovatoare, produsele au fost distinse acum cu premiul GIT Security Award și cu aur la German Innovation Award.
Comparație între amplificatoare de izolare și traductoare de măsură pentru protecția împotriva exploziilor
Soluția potrivită pentru orice aplicație
|
|
|
|
|---|---|---|
|
MINI Analog Pro
Ex i și SIL 3 cu caracter compact unic în ceea ce privește lățimea și înălțimea totală |
MACX Analog
Gama consacrată și cuprinzătoare de soluții |
|
| Siguranță funcțională completă SIL 3 1oo1: AI, AO, DI, DO | ||
| Siguranță funcțională SIL 2 SC 3 sau SIL 3, specifică tipului: AI, AO, DI, DO | ||
| Siguranță funcțională PL d, PL c, specifică tipului | ||
| Disponibil cu două canale | ||
| Variante cu alimentare cu plajă largă | ||
| Măsurarea neîntreruptibilă a buclelor de curent | ||
| Temperatura mediului ambiant -40 °C … +70 °C, fără depreciere | ||
| Gateway-uri pentru conectare la magistrală și la rețea | ||
| Accesarea informațiilor prin intermediul aplicației Signal Conditioner App | Cod NFC și QR | Cod QR |
Avantaje
- Separarea, conversia, filtrarea și amplificarea cu amplificatoarele de izolare și traductoarele noastre de măsură pentru protecția împotriva exploziilor
- Mai sigure și mai compacte ca niciodată: Ex i și SIL 3 pe o lățime totală de numai 6,2 mm cu amplificatoarele de izolare și traductoarele de măsură extrem de compacte
- Protecție maximă împotriva exploziilor pentru toate zonele Ex și grupele de gaze cu amplificatoarele de izolare cu protecție intrinsecă și traductoarele de măsură cu un singur canal și cu două canale
- Siguranță mare în exploatare, cu amplificatoarele de izolare certificate permanent SIL
- Integrarea simplă a semnalelor analogice în lanțul de securitate, în conformitate cu directiva pentru utilaje, cu amplificatoarele de izolare cu nivel de performanță
Amplificatoare de izolare și traductoare de măsură extrem de compacte pentru protecția împotriva exploziilor MINI Analog Pro
Amplificatoarele de izolare și traductoarele de măsură extrem de compacte MINI Analog Pro combină protecția împotriva exploziilor cu siguranță intrinsecă și siguranța funcțională până la SIL 3 1oo1 într-un caracter compact unic în ceea ce privește lățimea și înălțimea totală. Beneficiezi în aplicația ta de un concept de proiectare și operare deosebit de ușor de utilizat, de diversele opțiuni de parametrizare și de o digitalizare completă.
Amplificatoare de izolare și traductoare de măsură pentru protecția împotriva exploziilor MACX Analog
Amplificatoarele de izolare cu protecție intrinsecă și traductoarele noastre de măsură MACX Analog îți oferă o gamă cuprinzătoare de soluții pentru o procesare sigură și eficientă a semnalelor. În circuitele cu siguranță intrinsecă, variantele Ex i îți oferă protecție împotriva exploziilor până în toate zonele și grupele de materiale. Produsele, care au fost dezvoltate în mod consecvent în conformitate cu cerințele de siguranță pentru IEC/EN 61508 și PL EN ISO 13849, garantează siguranța oamenilor, a mediului și a instalației.
Protecție împotriva exploziilor
În industria chimică și petrochimică, atmosferele explozive pot apărea din nou și din nou ca urmare a practicilor din ingineria de proces. Acestea sunt generate, de exemplu, de apariția gazelor, a aburilor sau a vaporilor. Dar apariția atmosferelor explozive generate de pulberi trebuie luată în considerare și în mori, silozuri, fabrici de zahăr și de furaje. Prin urmare, dispozitivele electrice din domenii ce prezintă potențial exploziv fac obiectul unor directive speciale - acestea includ certificările și directivele ATEX, IECEx, NEC/CEC și UL. Aici vei găsi o prezentare generală a noțiunilor de bază privind protecția împotriva exploziilor.
Servicii pentru siguranța în industrie
În calitate de furnizor de servicii independent de produs, te ajutăm să reduci la minimum riscurile de siguranță și de răspundere:
- Analiză sistematică a pericolelor și a riscurilor în conformitate cu DIN EN 61511, inclusiv studiul HAZOP
- Consultanță și asistență pentru pregătirea evaluărilor nivelului de integrare a securității în conformitate cu IEC 61508 și IEC 61511
- Validarea funcțiilor de siguranță și test de validare
- Consultanță privind utilizarea componentelor de protecție împotriva exploziilor și manipularea atmosferelor explozive în conformitate cu 2014/34/UE și 1999/92/CE
Descoperă alte domenii de expertiză, cum ar fi securitatea industrială, marcajul CE și protecția la locul de muncă pe pagina noastră web sau în broșura noastră Servicii pentru siguranța în industrie.