Safety relay for emergency stop, safety doors, light grids up to SIL 3, Cat. 4, PL e, 1- or 2-channel operation, cross-circuit detection, can be retriggered, off-/on delay of 0.2 s to 300 s, 5 enabling current paths, US = 24 V DC, plug-in screw terminal block
Relee de protecție
Releele noastre de protecție certificate TÜV și cu contacte cu ghidaj forțat oferă siguranță maximă pentru până la trei funcții de siguranță fixe. În funcție de spațiul necesar, sunt disponibile designuri foarte compacte începând de la o lățime totală de 6 mm.
Safety relay for SIL 3 high-demand and low-demand applications, also approved in accordance with EN 50156, DNV, and EN ISO 13849, emergency stop and safety door monitoring, 1-channel, 2 enabling current paths, 1 signal contact, width: 22.5 mm, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e (EN ISO 13849), one- or two-channel operation, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with dropout delay of 0.2 s ... 300 s, pluggable Push-in terminal block
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 3 enabling current paths, nominal input voltage of 230 V AC, plug-in screw terminal blocks
Safety relay for emergency stop, safety door, and magnetic switches and for light grids, up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, plug-in screw connection terminal blocks
Safety relay for two-hand control devices in accordance with ISO 13851 type IIIC to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, synchronous activation monitoring < 0.5 s, 2 N/O contacts, 1 N/C contact, safe isolation, width: 22.5 mm, pluggable screw terminal block
Set comprised of 35 safety relays for emergency stops, safety doors, and light grids up to SIL 2, Cat. 3, PL d, 1- or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 V DC, plug-in screw terminal block
1-channel or 2-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4 PL e in accordance with EN ISO 13849 safe isolation, width: 22.5 mm, pluggable screw terminal block
Safety relay for emergency stop / safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic / manual start, 3 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Produse noi
Trei game de produse pentru diverse aplicații la nivelul mașinilor
Releele noastre de protecție cu design compact îndeplinesc cerințele impuse de aplicațiile din domeniul construcției de mașini la nivel mondial. Acestea sunt folosite în special în mașini care manevrează alimente, ambalaje și ansambluri montate.
Relee de protecție cu o lățime totală începând de la 6 mm
Relee de protecție extrem de compacte PSRmini
PSRmini sunt cele mai înguste relee de protecție de pe piață. Releele de protecție PSRmini necesită cu până la 70 % mai puțin spațiu în tabloul de distribuție, fără limitarea performanței.
- Gamă largă de relee de protecție pentru funcții de siguranță, precum oprire de urgență, rețele optice, uși de protecție, controler cu acționare bimanuală și multe altele
- Carcase înguste, de 6 mm și 12 mm
- Releu de protecție cu 1 până la 3 căi de activare
- Este disponibilă o extensie de contacte cu 5 căi de activare
- Conexiune cu șurub sau cu cameră cu arc
Relee de protecție în design disponibil pe piață
Relee de protecție clasice PSRclassic
Releele de protecție clasice PSRclassic sunt caracterizate printr-o gamă largă de funcții și variante. Lățimea carcasei corespunde standardului de pe piață.
- Gamă largă de funcții de siguranță, precum oprire de urgență, rețele optice, uși de protecție, control bimanual și multe altele
- Lățimea carcasei începând de la 17,5 mm
- Gamă largă de variante
- Disponibile cu până la 8 căi de declanșare
- Conexiune cu șurub sau cu cameră cu arc
Releu de protecție multifuncțional cu până la două funcții de siguranță reglabile
Releu de protecție multifuncțional PSRuni
Cu releul de protecție multifuncțional PSRuni, pot fi monitorizate până la două funcții de siguranță cu un singur dispozitiv. Acoperirea cuprinzătoare a funcțiilor de siguranță uzuale permite configurarea flexibilă și adaptarea la cerințe individuale.
- Configurare direct pe dispozitiv prin intermediul codorului rotativ
- Acoperirea funcțiilor de siguranță uzuale, cum ar fi: oprire de urgență, rețea optică
- Monitorizarea a două circuite independente
- Lățime totală: 22,5 cm
- Tehnologie de conectare push-in
Tehnologie de siguranță compactă, cu structură modulară, pentru producția de utilaje
În calitate de producător de utilaje, cunoști dinamica și cerințele pieței. Siguranța funcțională joacă un rol din ce în ce mai important. În acest sens, standardele și directivele au o contribuție importantă. Cu releele noastre de protecție PSR, poți crea noi concepte de securitate care să îți aducă numeroase avantaje:
- Compatibilitatea cu numeroși senzori și actuatoare oferă numeroase posibilități de utilizare, în special în domeniul producției de utilaje
- Posibilitate de implementare a aplicațiilor până la nivelul de performanță E conform ISO 13849 și SIL 3, conform IEC 62061
- Toate produsele noastre din domeniul siguranței sunt certificate TÜV și dispun de aprobări cuprinzătoare pentru piețe globale
- Tehnologia de relee de la Phoenix Contact folosită la releele de protecție oferă un maximum de siguranță funcțională, grație contactelor cu ghidaj forțat
- Releele noastre de protecție cu cale de activare, având o lățime totală începând de la 6 mm, sunt adecvate pentru concepte de securitate modulare