Safe coupling relay with force-guided contacts, 5 N/O contacts, 2 N/C contacts, 1-channel, width: 22.5 mm, pluggable Push-in terminal block
Relee sigure de cuplare
Releele noastre de cuplare SIL certificate TÜV pentru conectare și deconectare sigură permit separarea galvanică a semnalelor până la SIL 3. Funcțiile de diagnosticare, cum ar fi testul de validare integrat și monitorizarea sarcinii liniei, reduc la minimum perioadele de inactivitate ale sistemului. Releele de cuplare SIL 3 cu ATEX, acoperire G3 și un domeniu de temperatură de până la 70 de grade sunt adecvate pentru aplicații speciale în industria de proces.
Coupling relay for SIL 3 high and low-demand applications, coupled digital output signals to the I/O, 2 independently controllable enabling current paths, 2 confirmation current paths, safe state off applications, test pulse filter, pluggable Push-in terminal block
Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, undelayed, Cat. 4, PL e in accordance with EN ISO 13849, width: 22.5 mm, pluggable Push-in terminal block
Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 enabling current path, module for F&G applications, test pulse filter, width: 17.5 mm, pluggable Push-in terminal block
Coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the I/O, 2 enabling current paths, 1 digital signal output, safe state off applications, test pulse filter, plug-in screw terminal block
Coupling relay for SIL 3 high and low-demand applications, couples digital signals to the I/O, 24 V ... 230 V wide-range input, 2 enabling current paths (1x up to 60 V, 1x up to 250 V) 1 confirmation current path, safe state off applications, plug-in screw terminal block
Safe coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the periphery, one enabling current path, one signal contact, module for safe state off applications, test pulse filter, fuse, plug-in Push-in connection, width: 17.5 mm
Safe coupling relay with force-guided contacts, electrically isolated, 2 changeover contacts, 1-channel, push-in connection, width: 14 mm
1- or 2-channel contact extension with wide range input, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4, PL e in accordance with EN ISO 13849, plug-in Push-in terminal block, width: 22.5 mm
Coupling relay for SIL 3 high and low-demand applications, coupled digital output signals to the I/O, 2 independently controllable enabling current paths, 2 confirmation current paths, safe state off applications, test pulse filter, pluggable screw terminal block
Relee sigure de cuplare pentru tehnologia de prelucrare
Ce anume determină caracterul sigur al unui releu de cuplare?
Aplicațiile din industria de prelucrare sunt complet diferite de cele din industria de fabricație. Astfel, se impun și alte cerințe în domeniul tehnologiei de siguranță.
Releele de cuplare sigure sunt utilizate frecvent în sisteme de procese tehnologice la separarea galvanică, precum și la îmbunătățirea performanței semnalelor electrice pentru siguranța funcțională. Pentru a se conforma diverselor cerințe ale aplicațiilor bazate pe procese tehnologice, Phoenix Contact a dezvoltat relee de cuplare certificate SIL.
De ce aveți nevoie de un releu de cuplare certificat SIL?
Gama de produse Phoenix Contact dispune de relee de cuplare cu ghidare forțată și relee de cuplare cu ghidare forțată sigure. Ghidarea forțată reprezintă o modalitate mecanică de a împiedica închiderea simultană a unui contact normal deschis și a unui contact normal închis. Astfel, această tehnologie oferă cel mai înalt grad de siguranță funcțională.
În plus, releele de cuplare sigure sunt certificate SIL. SIL înseamnă nivelul de integritate a securității și reprezintă o metodă de evaluare a fiabilității unui sistem. Nivelurile SIL 1, SIL 2 și SIL 3 trebuie raportate în permanență la pericol.
Dacă doriți să achiziționați releele noastre de cuplare certificate SIL, nu trebuie să efectuați nicio evaluare. Releele de cuplare SIL sunt verificate și certificate de către un institut independent. Astfel, sunt asigurați toți parametrii tehnologiei de siguranță. În plus, grație filtrului de testare cu impulsuri integrat, puteți efectua verificări cuprinzătoare.
Proprietățile releelor de cuplare PSR
Gama de produse de la Phoenix Contact oferă relee de cuplare cu certificare SIL pentru operațiuni sigure de conectare (numite și Fire and Gas sau Energized to Safe) și de deconectare (numite și Emergency Shutdown sau De-energized). Releele noastre de cuplare sigure îndeplinesc cerințele deosebite ale industriei de prelucrare - printre altele, pentru utilizarea în domenii ce prezintă potențial exploziv.
- Relee de cuplare SIL cu contacte cu ghidaj forțat
- Verificate și certificate de către institute de verificare independente, precum TÜV-Rheinland
- Domeniu larg al tensiunii de intrare cu variante de tensiune de 24 V CC, peste 115 V CA până la 230 V CA
- Tehnologia de relee integrată este conformă cu G3, potrivit ISA S71.04-1985, permițând astfel utilizarea în atmosfere deosebit de corozive
- Posibilitate de implementare simplă a testului de validare
- Posibilități complete de diagnosticare datorită filtrului de testare cu impulsuri
- Adecvat pentru Low-Demand Mode și High-Demand Mode
- Certificare SIL 3 conform IEC 61508, IEC 61511, EN 50156-1 și EN 746-2
- Aprobări ATEX
Game de produse
Alegeți între gamele de produse extrem de compacte PSRmini și seria de produse clasică PSRclassic, în design disponibil pe piață.
Economie de spațiu de până la 70 % cu releele de cuplare PSRmini
Relee de cuplare PSRmini sigure, extrem de compacte
Cu o lățime totală începând de la 6 mm, PSRmini sunt cele mai înguste relee de cuplare SIL de pe piață.
- Lățimi totale de 6,8 mm, 12,5 mm și 17,5 mm
- Pentru operațiuni sigure de conectare și deconectare
- LED-urile permit o diagnoză calificată cu nivel de integritate a securității direct la modul
- 1 până la 3 căi de activare
- Notificarea în mod activ a erorilor prin intermediul filtrului de testare cu impulsuri DCS, direct la nivelul controlerului, asigură timpi de nefuncționare reduși pe parcursul etapelor de întreținere planificate
Relee de cuplare clasice PSRclassic pentru operațiuni sigure de deconectare
Relee de cuplare PSRclassic clasice, sigure
În seria PSRclassic găsiți relee de cuplare SIL pentru operațiuni sigure de deconectare. Releele de protecție clasice sunt caracterizate printr-o selecție vastă de funcții și variante. Lățimea carcasei corespunde standardului de pe piață.
- Lățime totală de la 17,5 mm
- Relee de cuplare SIL pentru operațiuni sigure de deconectare
- 3 contacte de releu sigure și multiplicarea contactelor
Compatibilitate cu sistemele sigure uzuale
Releele de cuplare sigure sunt adaptate sistemelor de control din industria de prelucrare.
Printre acestea se numără și Safety Instrumented Systems (SIS):
- Schneider Electric (Triconex® System)
- HIMA (HIMAx/HIQUAD)
- Emerson (DeltaV)
- Honeywell (Safety Manager/Universal Safe I/O)
- Siemens (ET200S/ET200SP)
- Yokogawa (ProSafe)
Test de validare simplu și rapid
Contactele cu ghidaj forțat permit diagnosticarea simplă și rapidă. Astfel, beneficiați de timpi de nefuncționare reduși în timpul etapelor de întreținere planificate.
Test de validare simplu
- Sistem activ de notificare în caz de eroare cu afișare la nivelul dispozitivului prin intermediul A1
- Evaluarea contactului normal închis cu ghidaj forțat (DO)
Line Monitoring
- Diagnostic DO
Termination Carrier și PSRmini: densitate unică de instalare în tabloul de distribuție
Cablare de sistem cu Termination Carrier
Termination Carrier este ideal pentru PSRmini și PSRclassic. Cu ajutorul suporturilor de module, puteți reduce costurile pentru cablare și accelera procesul de instalare.
Datorită unui concept omogen și tehnologiei speciale de sistem, cu suporturile Termination Carrier puteți evita erorile de cablare și, astfel, o cauză a depanărilor costisitoare și consumatoare de timp. Adaptăm cu plăcere suporturile Termination Carrier în funcție de necesitățile dumneavoastră specifice.
Sistem de multiplexare I/O de la Phoenix Contact
Sistem flexibil de multiplexare I/O
Cu Smart I/O, adică module I/O universale, ai oportunități complet noi în industria de proces atât pentru instalații noi, cât și pentru retehnologizare.
Sistemul flexibil de multiplexare I/O de la Phoenix Contact ajută la realizarea de I/O-uri cu adevărat „universale” la nivel de interfață și de multiplexare. Sistemul este alcătuit
din combinația unui modul de bază standardizat și accesorii de intrăe-ieșire (I/O) interschimbabile, cu diverse funcții electrice.
Caracteristici principale
- Configurare flexibilă a canalelor, pentru funcții speciale, cu accesorii I/O interschimbabile
- Manipulare simplă și înlocuire rapidă a accesoriilor I/O conectabile
- Cablare fără erori, datorită codării speciale
- Protecție eficientă a semnalului, datorită ecranării integrate în elementul de bază
- Nivel de integritate a securității 3 conform IEC 61508