PT-IQ-2X2-EX-24DC-P - Surge protection plug
2801515

voltage Pictogram

Surge protection plug with integrated multi-stage status indicator on the module for two 2-wire floating Ex-i signal circuits. Nominal voltage: 24 V DC

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Avantajele dumneavoastră

Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity