PT-IQ-1X2-EX-24DC-P
-
Surge protection plug
2801514
Surge protection plug with integrated multi-stage status indicator on the module for one 2-wire floating Ex-i signal circuit. Nominal voltage: 24 V DC
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity