IOA REL 24V DI/BFI/1.0A/EX - Relay module
2910155

Relay module for VIP I/O-Marshalling termination boards. For the electrically isolated coupling of 24 V DC field devices to digital inputs. Integrated fuse and fuse failure indication.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Avantajele dumneavoastră

Power line blown fuse indication
Active relay coil indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
24 V internal marshalling option for connected field device
Integrated keying reduces possible user error during replacement