SPT 16/ 5-V-10,0-ZF
-
PCB terminal block
1533831
Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of rows: 1, number of positions per row: 5, product range: SPT 16/..-V, pitch: 10 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 4.1 mm, number of solder pins per potential: 3, type of packaging: packed in cardboard
Detalii despre produs
| Product type | Printed circuit board terminal |
| Product family | SPT 16/..-V |
| Product line | COMBICON Terminals XL |
| Number of positions | 5 |
| Pitch | 10 mm |
| Number of rows | 1 |
| Pin layout | Zigzag pinning M |
| Solder pins per potential | 3 |
| Properties | |
| Nominal current IN | 76 A |
| Nominal voltage UN | 1000 V |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| Rated voltage (III/2) | 1000 V |
| Rated surge voltage (III/2) | 8 kV |
| Rated voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| Connection technology | |
| Type | PC terminal block can be aligned |
| Nominal cross section | 16 mm² |
| Conductor connection | |
| Connection method | Push-in spring connection |
| Conductor cross-section rigid | 0.75 mm² ... 16 mm² (Conductor connection with open terminal point) |
| 0.75 mm² ... 16 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.75 mm² ... 16 mm² |
| Conductor cross-section AWG | 20 ... 4 |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.75 mm² ... 16 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.75 mm² ... 10 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 4 mm² |
| Stripping length | 18 mm |
| Mounting type | Wave soldering |
| Pin layout | Zigzag pinning M |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | Tin-plated |
| Metal surface terminal point (top layer) | Tin (10 - 16 µm Sn) |
| Metal surface soldering area (top layer) | Tin (10 - 16 µm Sn) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Dimensional drawing |
|
| Pitch | 10 mm |
| Width [w] | 51.8 mm |
| Height [h] | 35.4 mm |
| Length [l] | 24.7 mm |
| Installed height | 31.3 mm |
| Solder pin length [P] | 4.1 mm |
| Pin dimensions | 1.2 x 1 mm |
| PCB design | |
| Hole diameter | 1.7 mm |
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.75 mm² / solid / > 30 N |
| 0.75 mm² / flexible / > 30 N | |
| 16 mm² / solid / > 100 N | |
| 16 mm² / flexible / > 100 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2019-01 |
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. |
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2019-01 |
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 |
| Insulation resistance, neighboring positions | > 5 MΩ |
| Air clearances and creepage distances | | |
| Specification | IEC 60947-7-4:2019-01 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 12.5 mm |
| Rated insulation voltage (III/2) | 1000 V |
| Rated surge voltage (III/2) | 8 kV |
| minimum clearance value - non-homogenous field (III/2) | 8 mm |
| minimum creepage distance (III/2) | 8 mm |
| Rated insulation voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
| minimum creepage distance (II/2) | 5.5 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 |
| Temperature | 850 °C |
| Time of exposure | 5 s |
| Aging | |
| Specification | IEC 60947-7-4:2019-01 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Type of packaging | packed in cardboard |
| Număr articol | 1533831 |
| Unitate de ambalare | 50 Bucată |
| Cantitate minimă pentru comandă | 50 Bucată |
| Indicație | Produs la comandă (nereturnabil) |
| Cod produs | AAOBCB |
| GTIN | 4067923003811 |
| Greutate pe bucată (inclusiv ambalajul) | 39,18 g |
| Greutate pe bucată (fără ambalaj) | 38,88 g |
| Cod tarifar vamal | 85369010 |
| Țara de origine | BG |
ECLASS
| ECLASS-13.0 | 27460101 |
| ECLASS-15.0 | 27460101 |
ETIM
| ETIM 9.0 | EC002643 |
| EU RoHS | |
| Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
| EU REACH SVHC | |
| Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |
Produse compatibile
Avantajele dumneavoastră
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Vertical connection enables multi-row arrangement on the PCB