NBC-PP-J1PGY-S/R4IDC8 - DIN rail adapter
1100077

connection method

DIN rail adapter, RJ45, CAT6A (10 Gbps), 8-position, connection method: IDC connection, material: PC-GF10, connection cross section: AWG 26- 22, degree of protection: IP20, Item set, DIN rail adapter including RJ45 cable connection module

Detalii despre produs










Avantajele dumneavoastră

Compact design
For distributing copper and fiber optic cabling
Front release without special tool
One-Piece Design
Assembly without special tools
Optional overall shielding braid for copper modules
Security elements available as accessories
Adapter-less integration of module inserts
Marking service: Phoenix Contact can custom-mark all labels according to your requirements