Program and configuration memory for storing the application programs and other files in the file system of the PLC, with license for using the webMI functionality from atvise®. The webMI functionality can only be used in conjunction with the atvise Builder 2.5 software and class 1x1 controllers as of firmware 4.30 or the AXC 1050 as of firmware 2.10. Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application. For users who do not wish to use the webMI functionality, the program and configuration memory is also available without a license as an option.
SD FLASH 2GB ATVISE
-
Program/configuration memory
2400088
Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key for webMI from atvise®
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
License key for webMI from atvise®
For storing application programs and other files in the file system of the PLC
Program and configuration memory, plug-in, for webMI from atvise®