IC-DFR 2 - Panel-mount frame
1852024

cross section 2.5 mm2

Panel-mount frame, color: green, product range: IC-DFR, width: 33.83 mm, This assembly frame can only be used in combination with IC 2,5/...-STGF-5,08

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Feed-through assembly frame for inverted COMBICON connector IC 2,5/-STGF-5,08
Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Mounting flanges reduce the mechanical strain on the soldering spots
Can be combined with the MSTB 2,5 range