TPM 3090 - Touch panel
2404519

Maritime-Touch panel, 22.9 cm / 9"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+ / MicroBrowser, without bus system / DualCAN.

Detalii despre produs








Avantajele dumneavoastră

Acoustic warning from integrated horn
Flexible communication, even with third-party systems
Floating output for external sensors
Certified compass safe distance according to DIN EN 60945
Light-absorbing front plates
Dimmable backlight