TP57AT/703000 S00043
-
Touch panel
2401104
Touch panel; 14.5 cm / 5.7"-TFT display (analog resistive (polyester)); 320 x 240 pixel(s) (QVGA); 65536 colors; Processor: Arm9™, 200 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® CE 6.0; Software: Open platform; without bus system