TP070ACW/106030090 S00016 - Touch panel
2400694

Touch panel, 17.8 cm / 7"-TFT display (Projective-capacitive, single-touch control), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1x COM (RS-232), 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, IniNet Browser, without bus system

Detalii despre produs







Produse compatibile