TP 3150S/WT-65 - Touch panel
1029309

Rugged touch panel with 38.1 cm / 15" TFT display (analog-resistive (GFG)), 1024 x 768 pixels (XGA), degree of protection: IP65 (front), extended temperature range, Arm® Cortex® A8, 1000 MHz, Windows® Embedded Compact 7 and Visu+ application software.

Detalii despre produs








Avantajele dumneavoastră

Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof
Display can be read in sunlight
Can be operated when wearing work gloves