TP 04M CN - Touch panel
2700673

Touch panel, 9.7 cm / 3,8"-FSTN display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 5 grayscales, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system

Detalii despre produs








Avantajele dumneavoastră

Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time
Low maintenance costs, as projects are only adapted once