UM-BASIC/PRO 72 FOOT KMGY - Foot element
2202020

Press-drawn section housings, DIN rail mounting, for the DIN rail, for mounting below UM-BASIC PROFILE (width: 72 mm), Foot element

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods