UCS PED 9005 - Stand
2203393

Stand for mounting the UCS housing; height: 47 mm; material: polyamide; color: black, similar to RAL 9005; panel mounting option is integrated, snaps into the screw holes of the housing

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet

Întrebări frecvente


Can the UCS series housings be used in various applications?

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.... Vezi mai mult

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.

Vezi mai puțin