TC-D37SUB-ADIO16-M-P-UNI - Module carrier
2902933

Universal termination carrier for connecting 16 MINI Analog signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs










Produse compatibile




Avantajele dumneavoastră

Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
D-SUB pin strip system connection, 37-pos. (1:1 connection)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Cable sets for signal connection are supplied as standard and do not have to be ordered separately