TC-2KS40-AI16-EX-PR-CS - Module carrier
2905677

Termination Carrier for redundantly connecting 16 MACX Analog Ex i signal conditioners to analog input cards of the Yokogawa CENTUM VP controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa AAI141 and AAI143 cards.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs










Produse compatibile




Avantajele dumneavoastră

Mechanically decoupled, passive PCB
Redundant system connection, 40-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately