PATG HF 4/30 - Conductor marker carrier
1014067

Conductor marker carrier, transparent/black, unmarked, cable diameter range: 5 ... 10 mm, mounting type: slide-on, text field height: 4 mm, text field width: 30 mm

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required