Marcarea instalației

Marcarea instalației

O marcare clară a instalației ajută la evitarea erorilor de operare și oferă orientare: aceasta este esențială pentru protecția la locul de muncă. Semnele de informare și de siguranță oferă informații importante privind exploatarea, mentenanța, service-ul și întreținerea instalațiilor. Materialele de marcare de la Phoenix Contact îndeplinesc cerințele legale referitoare la marcarea profesională a instalației.

Go to Product Detail Page for item 1014306
PMM (EX25)R - Magnetic label
PMM (EX25)R - Magnetic label
1014306

Magnetic label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 25 mm, text field width: 15000 mm

Go to Product Detail Page for item 1014304
PMM (EX20)R SR - Magnetic label
PMM (EX20)R SR - Magnetic label
1014304

Magnetic label, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 20 mm, text field width: 15000 mm

Go to Product Detail Page for item 1014229
PML-T101 (26X280)R - Pipeline marker
PML-T101 (26X280)R - Pipeline marker
1014229

Pipeline marker, Roll, green, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250, text field height: 26 mm, text field width: 280 mm

Go to Product Detail Page for item 0831016
UC-PMP (90X38) - Insert label
UC-PMP (90X38) - Insert label
0831016

Insert label, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, Number of individual labels: 1, text field height: 38 mm, text field width: 90 mm

Go to Product Detail Page for item 0831019
UC-PMP (110X38) - Insert label
UC-PMP (110X38) - Insert label
0831019

Insert label, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, Number of individual labels: 1, text field height: 38 mm, text field width: 110 mm

Go to Product Detail Page for item 1014310
PMM (EX30)R SR - Magnetic label
PMM (EX30)R SR - Magnetic label
1014310

Magnetic label, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 30 mm, text field width: 15000 mm

Go to Product Detail Page for item 1014239
PML-T106 (26X280)R - Pipeline marker
PML-T106 (26X280)R - Pipeline marker
1014239

Pipeline marker, Roll, orange, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250, text field height: 26 mm, text field width: 280 mm

Avantajele dumneavoastră

  • Soluții variabile - materiale versatile pentru diferite aplicații
  • Etichete gata de utilizare și materiale imprimabile
  • Rezistență excelentă la intemperii și, prin urmare, marcarea în condiții de siguranță, pe termen lung, a instalațiilor
Etichetă de avertizare „Tensiune periculoasă”

Etichetă de avertizare

Etichete de avertizare

Etichetele de avertizare servesc la identificarea punctelor periculoase pentru sisteme și fabrici. Puteți primi etichetele din PVC moi, extrem de flexibile, în varianta gata de utilizare sau nemarcate.

Semn de interdicție „Nu atingeți”

Semn de interdicție

Semne de interdicție

Semnele de interdicție sunt destinate atenționării cu privire la interzicerea unor acțiuni în urma cărora ar putea apărea pericole. Sunt disponibile trei versiuni diferite. Versiunile marcate și nemarcate pot fi utilizate în orice domeniu și permit o flexibilitate maximă.

Etichetă de obligativitate „Utilizați echipament de protecție auditivă”

Etichetă de obligativitate

Etichete de obligativitate

Etichetele de obligativitate descriu un anumit comportament și sunt utilizate pentru prevenirea accidentelor la locul de muncă. Le puteți primi ca variantă marcată în prealabil sau nemarcate, pentru prelucrare individuală.

Indicator privind substanțele periculoase

Indicator privind substanțele periculoase

Indicatoare privind substanțele periculoase

Indicatoarele cu privire la substanțe periculoase servesc la marcarea suplimentară a conductelor, în cazul conductelor pentru substanțe periculoase, în conformitate cu Regulamentul privind substanțele periculoase (GefStoffV). Le puteți primi marcate în prealabil sau nemarcate.

Marcaje pentru conducte

Marcaje pentru conducte

Marcaje pentru conducte

Marcajele pentru conducte servesc la identificarea fluidelor, respectiv a gazelor. Marcajele color pentru conducte, imprimate în prealabil, permit marcarea individuală a conductelor, în conformitate cu DIN 2403.

Lipirea indicatoarelor pentru sisteme de alarmă în caz de incendiu

Lipirea indicatoarelor pentru sisteme de alarmă în caz de incendiu

Indicatoare pentru sisteme de alarmă în caz de incendiu

Etichetele autocolante pentru marcarea sistemelor de alarmă în caz de incendiu servesc la identificarea detectoarelor de incendiu. Etichetele din PVC extrem de flexibile sunt disponibile ca variante nemarcate și preinscripționate.

Marcaje pentru butoane de oprire de urgență

Marcaje pentru butoane de oprire de urgență

Marcaje pentru butoane de oprire de urgență

Marcarea ușor vizibilă a butoanelor de oprire de urgență este obligatorie, conform Directivei pentru utilaje. În acest scop, sunt disponibile etichete imprimate și neimprimate, în format tip card.

Etichetă magnetică „Nivelul 1”

Etichetă magnetică

Etichete magnetice

Etichetele magnetice oferă o soluție flexibilă atunci când nu se dorește o marcare permanentă. Acestea pot fi instalate rapid la nivelul suprafețelor metalice și îndepărtate la fel de rapid. Etichetele magnetice PMM sunt disponibile în trei culori.