Marker carriers, black, unmarked, mounting type: screw, rivet, text field height: 38 mm, text field width: 110 mm
Marcarea instalației
O marcare clară a instalației ajută la evitarea erorilor de operare și oferă orientare: aceasta este esențială pentru protecția la locul de muncă. Semnele de informare și de siguranță oferă informații importante privind exploatarea, mentenanța, service-ul și întreținerea instalațiilor. Materialele de marcare de la Phoenix Contact îndeplinesc cerințele legale referitoare la marcarea profesională a instalației.
Magnetic label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 25 mm, text field width: 15000 mm
Insert label, Sheet, blue, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped into marker carrier, Number of individual labels: 1, text field height: 38 mm, text field width: 90 mm
Hazardous substances label, Card, red/white, pre-printed, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD: Diamond, mounting type: adhesive, Number of individual labels: 50, text field height: 13 mm, text field width: 13 mm
Magnetic label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 50 mm, text field width: 15000 mm
Warning label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 250, text field height: 52 mm, text field width: 105 mm
Hazardous substances label, Roll, red/white, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 500, text field height: 25 mm, text field width: 25 mm
Plastic label, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, Number of individual labels: 1, text field height: 38 mm, text field width: 90 mm
Magnetic label, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 40 mm, text field width: 15000 mm
Magnetic label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 40 mm, text field width: 15000 mm
Avantajele dumneavoastră
- Soluții variabile - materiale versatile pentru diferite aplicații
- Etichete gata de utilizare și materiale imprimabile
- Rezistență excelentă la intemperii și, prin urmare, marcarea în condiții de siguranță, pe termen lung, a instalațiilor
Etichetă de avertizare
Etichete de avertizare
Etichetele de avertizare servesc la identificarea punctelor periculoase pentru sisteme și fabrici. Puteți primi etichetele din PVC moi, extrem de flexibile, în varianta gata de utilizare sau nemarcate.
Semn de interdicție
Semne de interdicție
Semnele de interdicție sunt destinate atenționării cu privire la interzicerea unor acțiuni în urma cărora ar putea apărea pericole. Sunt disponibile trei versiuni diferite. Versiunile marcate și nemarcate pot fi utilizate în orice domeniu și permit o flexibilitate maximă.
Etichetă de obligativitate
Etichete de obligativitate
Etichetele de obligativitate descriu un anumit comportament și sunt utilizate pentru prevenirea accidentelor la locul de muncă. Le puteți primi ca variantă marcată în prealabil sau nemarcate, pentru prelucrare individuală.
Indicator privind substanțele periculoase
Indicatoare privind substanțele periculoase
Indicatoarele cu privire la substanțe periculoase servesc la marcarea suplimentară a conductelor, în cazul conductelor pentru substanțe periculoase, în conformitate cu Regulamentul privind substanțele periculoase (GefStoffV). Le puteți primi marcate în prealabil sau nemarcate.
Marcaje pentru conducte
Marcaje pentru conducte
Marcajele pentru conducte servesc la identificarea fluidelor, respectiv a gazelor. Marcajele color pentru conducte, imprimate în prealabil, permit marcarea individuală a conductelor, în conformitate cu DIN 2403.
Lipirea indicatoarelor pentru sisteme de alarmă în caz de incendiu
Indicatoare pentru sisteme de alarmă în caz de incendiu
Etichetele autocolante pentru marcarea sistemelor de alarmă în caz de incendiu servesc la identificarea detectoarelor de incendiu. Etichetele din PVC extrem de flexibile sunt disponibile ca variante nemarcate și preinscripționate.
Marcaje pentru butoane de oprire de urgență
Marcaje pentru butoane de oprire de urgență
Marcarea ușor vizibilă a butoanelor de oprire de urgență este obligatorie, conform Directivei pentru utilaje. În acest scop, sunt disponibile etichete imprimate și neimprimate, în format tip card.
Etichetă magnetică
Etichete magnetice
Etichetele magnetice oferă o soluție flexibilă atunci când nu se dorește o marcare permanentă. Acestea pot fi instalate rapid la nivelul suprafețelor metalice și îndepărtate la fel de rapid. Etichetele magnetice PMM sunt disponibile în trei culori.