The complete Inline station consists of an INTERBUS bus terminal, a digital output terminal with 16 outputs, and a digital input terminal with 16 inputs. This package contains all the necessary Inline connector to connect the bus, the supply and the I/Os.
The Inline terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM -6... Zack strip for labeling the terminal points.
IBS IL 24 BK DIO 16/16/SN
-
Bus coupler
2863669
INTERBUS bus coupler, 16 inputs, 24 V DC, 16 outputs, 24 V DC, 500 mA, with non-numbered connectors
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Maximum permissible load current per sensor: 250 mA
16 digital inputs
Diagnostic and status indicators
Nominal current per output: 500 mA
16 digital outputs
Connection of sensors in 2- and 3-conductor technology
Connection of actuators in 2- and 3-conductor technology