The terminal is designed for use within an Inline station. It provides a 24 V supply voltage to the main circuit (UM) and automatically supplies power for the 24 V segment circuit (US). The terminal has protection against polarity reversal and surge voltage. The internal fuse protects the main and segment circuits.
IB IL 24 PWR IN/2-F-PAC
-
Feed-in module
2862136
Inline power terminal, complete with accessories (connector and labeling field), 24 V DC, with fuse (main and segment voltage)
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
LR
ID de înregistrare: LR23398855TABV
ID de înregistrare: 21725/C1 BVBSH
ID de înregistrare: 658aRINA
ID de înregistrare: ELE121121XGABS
ID de înregistrare: 22-2226444-PDAcULus Recognized
ID de înregistrare: E140324Produse compatibile
Avantajele dumneavoastră
Supply of the 24 V main voltage UM
Feed-in or provision of the 24 V segment voltage US
Diagnostic and status indicators