HC-STA-B16-HLWD-1STP16-EL/...
-
Housing
1373183
Sleeve housing B16, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x Pg16, height: 60 mm, cable gland: none, with choice of powder coating color
Detalii despre produs
General | powder-coated and color version of item 1412735 HC-STA-B16-HLWD-1STP16-EL-AL |
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Application | Standard |
Design | B16 |
Type of locking | with double locking latch |
No. of cable outlets | 1 |
Type of the screw connection | 1x Pg16 |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 44 mm |
Height | 60 mm |
Length | 93.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 (Interlock) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Număr articol | 1373183 |
Unitate de ambalare | 1 Bucată |
Cantitate minimă pentru comandă | 1 Bucată |
Indicație | Produs la comandă (nereturnabil) |
Cod produs | AF7APB |
Greutate pe bucată (inclusiv ambalajul) | 225,2 g |
Greutate pe bucată (fără ambalaj) | 225,2 g |
Cod tarifar vamal | 85389099 |
Țara de origine | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |
Produse compatibile
-
-
G-INSEC-PG16-S68N-NNES-S - Cable gland 1411199
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
-
HC-B16-HCFD-PR-BK - Protective cover 1346543
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 PG16 BK - Protective hose screw connection 3240891
-
WP-G HF IP69K PG16 BK - Protective hose screw connection 3240877
-
WP-GA HF IP66 PG16 BK - Protective hose screw connection 3240919
-
WP-GA HF IP69K PG16 BK - Protective hose screw connection 3240905
-
WP-GR HF IP66 PG16 BK - Protective hose screw connection 3240947
-
WP-GR HF IP69K PG16 BK - Protective hose screw connection 3240933
-
WP-G PP HF PG16 - Protective hose screw connection 3240991
-
WP-GT PP HF PG16 - Protective hose screw connection 3241005
-
WP-G BRASS IP40 PG16 - Protective hose screw connection 3241040
-
WP-GT BRASS PG16 - Protective hose screw connection 3241026
-
WP-G BRASS IP65 PG16 - Protective hose screw connection 3241054