AI 4 -10 OG - Ferrule
3200085

Ferrule, Length contact range: 10 mm, sleeve length: 17 mm, color: orange

Detalii despre produs









Avantajele dumneavoastră

In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
The metal sleeves are made from soft tin-plated electrolytic copper