DFC T 2,4 QVGA S 7035 - Display
2203537

TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): light gray (7035)

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Easy and time-saving integration into electronics housings of ME and ME-IO series
Long-term availability
Plastic frame available in different colors
High-resolution
Common interface for your electronics

Întrebări frecvente


Are other displays available, such as touch displays?

Yes, additional displays are available on request.