Two cable infeeds are often required on the D-SUB plugs used in order to build fieldbus systems with RS-485 interfaces. The SUBCON-PLUS plugs range fulfills this requirement and routes the connection to screw terminal blocks – however, duplicated – for two cables. This means clarity during wiring and it simplifies every startup. These plugs are of course also shielded against EMC influences with a metallized housing. In addition, by placing the connection block in either the upper or lower shell, it is possible to select the cable infeed on site from the right or left .
SUBCON-PLUS 9/M
-
D-SUB bus connector
2744018
D-SUB connector, 9-pos., male connector, two 35° cable entries, universal type for all systems, pin assignment: 1, 2, 3, 4, 5, 6, 7, 8, 9 to one screw connection terminal block
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Assembly under field conditions
Separate terminal blocks for each cable
High transmission speed
Easy assembly thanks to knurled screws
High level of EMC
Flexibility in terms of cable entry selection
Can be used universally
Change to the D-SUB orientation through a reversible connection block