HC-B 16-I-UT-M-32 - Contact insert
1584871

Contact insert, number of positions: 16+PE, size: B16, Pin, Screw connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

For fast coding with plastic profile
For test pin 2 mm
Shock and vibration-resistant in accordance with DIN EN 61373