HC-B 16-I-UT-F - Contact insert
1648241

Contact insert, number of positions: 16+PE, size: B16, number of connections per position: 1, Socket, Screw connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

For fast coding with plastic profile
For test pin 2 mm
Shock and vibration-resistant in accordance with DIN EN 61373