HC-B 16-ESTQ-2,5 - Contact insert
1605637

Contact insert, number of positions: 16+PE, size: B16, number of connections per position: 1, Pin, QUICKON connection, 500 V, 16 A, 0.34 mm2 ... 2.5 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Shock and vibration-resistant in accordance with DIN EN 61373