HC-D07-I-CT-M-42V-METAL - Contact insert
1425005

Contact insert, number of positions: 7+PE, size: D7, Pin, Crimp connection, 42 V, 10 A, 0.14 mm2 ... 2.5 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.
Shock and vibration-resistant in accordance with DIN EN 61373