SACC-M12FS-4QO-0,34-M Q-LOGO
-
Connector
1095423
Connector, Universal, 4-position, Socket straight M12, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm, Quickon logo on both sides
Detalii despre produs
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | AWG 20 conductor cross-section upon request |
Product type | Circular connector (cable-side) |
Sensor type | Universal |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 51 mm |
Wrench size, union nut | 13 mm |
External dimensions | |
Outside diameter | 3.5 mm ... 6 mm |
Housing | |
Diameter housing | 16.3 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | PA 6 |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU |
Material for screw connection | Zinc die-cast, nickel-plated |
Wire insulation material | PVC / PE / PP / rubber |
Conductor connection | |
Connection method | Insulation displacement connection |
Connection cross section | 0.14 mm² ... 0.34 mm² |
Connection cross section AWG | 26 ... 22 |
Tightening torque | 0.4 Nm (M12 knurl) |
1.2 Nm (Pressure nut) |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 125 V AC |
125 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
External cable diameter | 3.5 mm ... 6 mm |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | according to IEC 61076-2-101 |
Număr articol | 1095423 |
Unitate de ambalare | 1 Bucată |
Cantitate minimă pentru comandă | 100 Bucată |
Indicație | Produs la comandă (nereturnabil) |
Cod produs | AF2CCA |
GTIN | 4055626925059 |
Greutate pe bucată (inclusiv ambalajul) | 14,72 g |
Greutate pe bucată (fără ambalaj) | 14,72 g |
Cod tarifar vamal | 85366990 |
Țara de origine | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |
Produse compatibile
Avantajele dumneavoastră
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire